style="background-image: url('/media/1141/bergvik-header-applications-industri.jpg?anchor=center&mode=crop&width=2000&height=579&rnd=132197619990000000')"

Heavy Industry

Flooring for Heavy Industry

Applications for Heavy Industry

Iso Floor for Heavy Industry & platforms

Iso Floor has a very strong structure that can withstand distributed loads up to 10 kN/ca 1000 kg/m2 and with added reinforcements, the maximum weight can be even higher without affecting the structure. This makes Iso Floor extra suitable for really heavy industry. Large transformers and other heavy equipment can easily be placed directly on the floor. To facilitate cable and pipe laying, Iso Floor can be installed in two stages, where first the frame is constructed to allow for cable laying and in stage two, the installation is completed by adapting and installing floor panels. The substructure is constructed of high quality steel and has superior strength and flexibility and provides easy rebuilding and extension if desired.

For heights above 2100mm we recommend our HiFlex Floor.

 

Contact Us

Brochures & product sheets

Products for Heavy Industry

Iso Floor For Electrical equipment rooms

For Electrical equipment rooms

HiFlex Floor

Higher floor heights

CAD & DESIGN

WE CUSTOMIZE ALL OUR SOLUTIONS

PRODUCTS FOR ALL AREAS

50 years of experience!

Customers worldwide

READ OUR REFERENCES

Newsletter