style="background-image: url('/media/1223/bergvik-header-applications-elrum-stallverk_ny.jpg?anchor=center&mode=crop&width=2000&height=579&rnd=132242721160000000')"

Electrical equipment rooms

Electrical equipment & Substations

Applications for Electrical equipment rooms

Iso Floor for Electrical equipment rooms & substations

The Iso Floor self-supporting and unique sub-structure design means e.g. that electrical equipment and switchgear can be placed directly on the floor. With integrated reinforcements, Iso Floor can handle transformer weights up to 14,000 kg. The design is flexible which makes it easy to rebuild or extend the floor at a later stage. Iso Floor offers spacious cableways under the floor thanks to the flexible and open placement. Floor panels come in several different standard sizes and we also offer customised sizes to maximise the benefit for you.

 

HiFlex Floor – The floor system for higher floor heights

Bergvik’s high built raised floor system HiFlex Floor is perfect for floor heights up to 4.5 metres. In other words, this unique system provides plenty of space for e.g. cable management in the plenum and other installations that require extra space. Where previously, hollow core concrete elements were used to create a cable cellar, today, this can simply and easily be resolved with HiFlex Floor. High floor heights and plenty of space between the pedestals as well as an extremely strong stable steel structure, makes HiFlex Floor a perfect choice for projects that require a higher level in every way.

 

Contact Us

Brochures & product sheets

Products for Electrical equipment rooms

Iso Floor For Electrical equipment rooms

For Electrical equipment rooms

HiFlex Floor

Higher floor heights

Iso flex grid

Structural ceiling system

CAD & DESIGN

WE CUSTOMIZE ALL OUR SOLUTIONS

PRODUCTS FOR ALL AREAS

50 years of experience!

Customers worldwide

READ OUR REFERENCES

Newsletter