Change Country / Language

English

English language

Sweden

Swedish language

North America

English (USA) language

Sub-Saharan Africa

English (South Africa) language

Asia-Pacific

English (USA) language

style="background-image: url('/media/1127/bergvik-header-products-iso-flex-grid.jpg?anchor=center&mode=crop&width=2000&height=579&rnd=132195076650000000')"

Iso Flex-Grid

Structural ceiling system

Cost effective Heavy equipment Many suspension points Future-proof

A smart, simple construction

Iso Flex-Grid is a flexible ceiling system that acts as both a separate return air duct and as a complete support grid for suspension of power rails, containment solutions, cable ladders, etc. Because the system has a high load-bearing capacity, no additional attachments are needed through the inner ceiling up to the ceiling above. The ceiling layout can easily be adapted to row aisles, equipment or other needs by placing the carrier profiles where they are most needed and not according to a predetermined pattern. If, at a later date, it is necessary to make alterations or additions, Iso Flex-Grid can easily be modified and supplemented according to the new needs.

 

  • Iso Flex-Grid is both a flexible, load-bearing ceiling system and a separate return air duct.
  • Very low maintenance cost as no extra fixings are needed through the ceiling up to the ceiling above. Everything is attached directly to Iso Flex-Grid – even heavy equipment.
  • Iso Flex-Grid allows a maximum number of suspension points in all directions.
  • The system is not dependent on the server rack placement and dimensions.
  • With Iso Flex-Grid it is easy to attach security caging or containment solutions directly to the ceiling structure.
  • Very cost effective for future expansion.
  • Provides fewer production interruptions and damage to/above ceiling when upgrading equipment. Saves costs both in terms of production and personnel costs.
  • By using our patented Surface Access Clip, the ceiling panels are locked in place individually but can easily be lifted with a lifting device. No other system offers this possibility today.
Iso Flex-Grid

BROCHURES & PRODUCT SHEETS

 

Technical description

Ceiling system in general

Extrusion material

Extruded aluminium

Extrusion alloy
6106
Temper

T1

Profile weight

2.2 lbs (1 kg) per lineal meter 

 

System weight
47.2" x 47.2" (1200x1200 mm) grid configuration

0.58 lbs/ft(2,8 kg/m2)

47.2" x 23.6" (1200x600 mm) grid configuration
0.82 lbs/ft(3,95 kg/m2)
23.6" x 23.6" (600x600 mm) grid configuration
1.12 lbs/ft(5,44 kg/m2)

 

Point load ratings at L/250 (span/250)

140 lbs (63 kg) at the centre of a 48" (1200 mm) span

 

196 lbs (89 kg) at 12" (305 mm) from a supported connector

 

661 lbs (300 kg) minimum directly under a supported grid connector

 

 

Specification connector

Material
Die cast metal
Connector alloy
Zamak 5
Turn buckle material
304 stainless steel

 

Specification ceiling panel

Material
0.15" (4 mm) aluminium alloyed panel with a core of Polyethylene, Type LDPE
Weight
1 lb/ft(4,8 kg/m2)
Format

48" x 48" (1200x1200 mm)48" x 24" (1200x600 mm)24" x 24" (600x600 mm) as standard. Customized sizes are available.

Fire rating

UK, Test according to BS 476, Part 6. Class index 0.

Colour

White or black. Larger volumes can be delivered in any RAL colour.



Data center

Iso Floor & Iso Flex-Grid for data centers

CAD & DESIGN

WE CUSTOMIZE ALL OUR SOLUTIONS

PRODUCTS FOR ALL AREAS

50 years of experience!

Customers worldwide

READ OUR REFERENCES

Newsletter