style="background-image: url('/media/1132/bergvik-header-products-iso-floor-data.jpg?anchor=center&mode=crop&width=2000&height=579&rnd=132195081430000000')"

Iso Floor

For data centres

Loads up to 14 tonnes High Quality Fits all systems 300-2100 mm

Bergvik’s data floor, Iso Floor is the obvious choice of raised access floor system for data centres and other electrical spaces. Iso Floor can withstand high loads and can be customised to project-specific requirements.

Iso Floor - The obvious choice

The Iso Floor raised access floor system allows a unique adaptation for all types of data centres thanks to its flexible design. Different sizes of floor panels allow for optimisation of the space in your data centre and the system also enables future rebuilding without having to reconstruct the entire substructure. As the steel structure is assembled with screws, only two earthing/grounding points up to 100m2 are needed.

 

  • Finished floor heights between 300-2100 mm. For higher floor heights we recommend Bergvik HiFlex Floor.
  • All heavy equipment, PDU’s and CRAH units, can be mounted directly on the stable, self-supporting steel frame. No extra, bulky and expensive steel frame is needed.
  • Unique flexibility that easily enables future expansion and reconstruction.
  • Up till 1200x1200 mm space between the pedestals provides plenty of room for installations.
  • The flexible pedestal placement means that no pedestals are in the way under cabinets and in service aisles.
  • Up to 70% fewer pedestals are needed compared to traditional 600x600 mm substation floors.
  • All installations under the floor can be fitted directly on Iso Floor’s steel substructure by means of various accessories.

 

Choose from Bergvik's standard decor Granite, Alder and Oak.

Iso Floor data

BROCHURES & PRODUCT SHEETS

SPECIFICATION – Rigid Grid Access Flooring

(opens in new window) 

 

Floor system in general

Gross weight

45 kg/m2 floor area

Distributed load
10-50 kN/m2 (10 kN/m2 as standard at deflection L/300)

Finished floor height (FFH)

Iso Floor
Iso Floor Compact

 

300 mm - 2 100 mm

200 mm - 400 mm

 

Specification steel sub-structure

Pedestals

80x40x1,5 mm. Adjustable ±25 mm

Primary beam
80x40x1,5 mm
Secondary beam
80x40x1,5 mm
Fire rating
Non-combustible
Corrosion protection
Hot-dipped galvanized

 

Specification floor panel

Material

38 mm high density particle board, classification V20 as standard. Moisture resistant panel core classified as V313 as an option.

Format
600x600x38 mm as standard. Customised sizes are available.
Coating
Bergvik direct laminate
Decor/Colour
M335 as standard. Alder and Oak as options.
Weight
30 kg/m2
Load class
Load tested according to EN 12825
Fire rating

Bfl-s1, according to EN 13501-1. ASTM E84 Class1 with laminated aluminium on the underside.

OPTIONS

Non-combustible floor panel of calcium sulphate in size 600x600x36 mm.

Floor panels can be coated with carpet or HPL-laminate.

 

 

DATA REALTY, INDIANA

#Iso Floor #English #Datacenter

The biggest advantage that we are realizing is the flexibility using Bergvik’s custom size floor panels. We added more Rack rows per square foot (increasing o…

VODACOM, SOUTH AFRICA

#Iso Floor #English #Datacenter

We do not hesitate recommending the Bergvik Iso Floor system and thank Bergvik for the excellent support rendered to Vodacom on our development projects.

Vodac…

Data centre

Iso Floor & Iso Flex-Grid for data centre

Heavy Industry

Flooring for Heavy Industry

Secure Seismic Solutions

Bergvik Seismic Solutions

Complete range of accessories

We provide a wide range of accessories for our floors. One example is Bergvik’s smart holder clamp for cable ladders, which is very easy to attach and offers several different options for cabling. The range also includes ventilation grilles and panels in different materials and sizes. Contact us for more information on our range of accessories.

 

Fastener for cable ladder bracket

Bergvik’s holding clamp for cable ladder brackets is an accessory adapted to Iso Floor and HiFlex Floor (finished floor height minimum 400 mm). They fit most of the usual ladder brackets on the market and it is also possible to attach other equipment, such as e.g. ”Canalis rails” directly to this fastener.

The holding clamp is designed for easy mounting and has two fastening pins (M10) for attaching the ladder on two sides. If fastening pins are needed on several sides, you must connect two units. The holding clamp is easily attached to the pedestal with a mount and two M8 nuts. The holding clamp comes electro-plated and is ordered/delivered complete for the mounting of two brackets per pedestal.

 

Ventilation grille

Bergvik’s ventilation grille in hot galvanised finish is available in several sizes and materials - both grounded and ungrounded.
Each mesh is 33x33 mm with 2 mm support profiles, which means that as much as 77% is open surface.
Contact us for more information on our ventilation grilles.

 

Calcium sulphate panels

Bergvik’s floor panel of calcium sulphate is a non-combustible panel and resists moisture very well.
As standard, it is coated with 0.9 mm HPL laminate (Print 577).
It can also be supplied coated with plastic or linoleum or uncoated (tongue and groove, 32 mm).

The underside is coated with aluminium foil or alternatively, steel plate. Calcium sulphate is a fibre-reinforced plaster and is
thus non-combustible. This makes it especially suitable for environments where you want to prevent smoke build-up,
such as in mines, tunnels, underground stations.
Calcium sulphate is also suitable in environments with high humidity and major temperature changes.

 

Panel lifter

Practical panel lifter which makes it easy to lift and place floor
panels during maintenance, installations, repairs and such.

 

Ramps

Custom built ramp with anti-slip protection as standard. 
Can be delivered together with the associated railing.

 

Stairs, Railings, Ramps, Border Fascia Panels

This ensures proper, neat and safe access onto your Bergvik raised access floor.
We offer custom designed stairs, produced to match the floor finish.
We also offer aluminium railings and ramps, custom built for each project by Bergvik.

 

 

 

 

 

 

 

CAD & DESIGN

WE CUSTOMIZE ALL OUR SOLUTIONS

PRODUCTS FOR ALL AREAS

50 years of experience!

Customers worldwide

READ OUR REFERENCES

Newsletter