Applications for data centre
Iso Floor for Data centres
Bergvik’s dynamic Iso Floor system has a unique structure with a stable substructure and specially designed floor panels. This makes the floor system very flexible for your future needs as regards size, weight of equipment, cooling requirements etc. Bergvik Iso Floor is the only floor system that allows unique optimisation for data centres thanks to the flexible design.
Iso Floor’s design allows for very easy access to the plenum. All floor panels can be lifted, which facilitates cabling and other installation and service needs. In addition, there is the possibility of a 120 cm long gap between the pedestals for maximum space under the floor.
The Iso Floor has very high load capacity, which enables the placement of equipment such as UPS and CRAC/CRAH units directly on the floor.
Iso Flex-Grid for Data centres
Iso Flex-Grid is the ceiling system that functions both as a flexible, load-bearing ceiling system and a separate return air duct. It is an extremely cost-effective solution for use in data centres and with its strong and smart design, Iso Flex-Grid can withstand heavy loads and flexible adaptation.
Iso Flex-Grid is equipped with a threaded slot that runs along the entire underside of the grid. In this slot, all types of equipment can easily be mounted for suspension. Above the ceiling, equipment such as cable ladders, lighting, electrical busway systems and the like are easily mounted via the slot on the top of the profile. Iso Flex-Grid is designed for point loads up to 300 kg.
As with Iso Floor, Iso Flex-Grid can be adapted to the equipment in the computer room for optimal access in all row aisles. If, at a later date, it is necessary to carry out modifications or additions, Iso Flex-Grid can easily be modified and supplemented according to the new needs.
Products for Data centre
Iso Floor For data centres
For data centres
Iso flex grid
Structural ceiling system
Starline
Power Distribution & Monitoring Systems