DATA REALTY, INDIANA
The biggest advantage that we are realizing is the flexibility using Bergvik’s custom size floor panels. We added more Rack rows per square foot (increasing o…
For data centers
Loads up to 30,900 lbs (14 tonnes) High Quality Fits all systems 12” – 83” (300-2100 mm)
Bergvik’s data floor, Iso Floor is the obvious choice of a floor system for data centers and other electrical spaces. Iso Floor can withstand high loads and is adaptable to project-specific requirements.
The Iso Floor data floor system allows a unique adaptation for all types of data centers thanks to its flexible design. Different sizes of floorboards allow for optimization of the space in your data center and the system also enables future rebuilding without having to reconstruct the entire substructure. As the steel structure is assembled with screws, only two earthing/grounding points up to 1000 sq. ft. (100m2) are needed.
Choose from Bergvik's standard décor: Granite, Alder and Oak.
(opens in new window)
Gross weight |
9.22 lbs/ft2 (45 kg/m2 ) floor area |
Distributed Load |
10-50 kN/m2 (10 kN/m2 as standard at deflection L/300) |
Finished Floor Height (FFH) Iso FloorIso Floor Compact |
12 - 83 inches 8 - 16 inches |
Pedestals |
3.15" x 1.6" x 1/16" (80x40x1,5 mm). Adjustable ±1" (25 mm) |
Primary Beam |
3.15" x 1.6" x 1/16" (80x40x1,5 mm) |
Secondary Beam |
3.15" x 1.6" x 1/16" (80x40x1,5 mm) |
Fire Rating |
Non-combustible |
Corrosion Protection |
Hot-dipped galvanized |
Material |
1.5” (38 mm) high density particle board, classification V20 as standard. Moisture resistant panel core classified as V313 as an option. |
Format |
24" x 24" (600x600 mm), 31.5" x 24" (800x600 mm), 16" x 24" (400x600 mm) as standard. Customized sizes are available. |
Coating |
Bergvik direct laminate |
Decor/Color |
M335 as standard. Alder and Oak as options. |
Weight |
6.15 lbs/ft2 (30 kg/m2) |
Load Class |
Load tested according to EN 12825 |
Fire Rating |
Bfl-s1, according to EN 13501-1. ASTM E84 Class1 with laminated aluminum on the underside. |
OPTIONS Non-combustible floor panel of calcium sulphate in size 24" x 24" x 1.4" (600x600x36 mm). Floor panels can be coated with carpet or HPL-laminate. |
The biggest advantage that we are realizing is the flexibility using Bergvik’s custom size floor panels. We added more Rack rows per square foot (increasing o…
We do not hesitate recommending the Bergvik Iso Floor system and thank Bergvik for the excellent support rendered to Vodacom on our development projects.
Vodac…
We provide a wide range of accessories for our floors. One example is Bergvik’s smart holder clamp for cable ladders, which is very easy to attach and offers several different options for cabling. The range also includes ventilation grilles and panels in different materials and sizes. Contact us for more information on our range of accessories.
Bergvik’s holding clamp for cable ladder brackets is an accessory adapted to Iso Floor and HiFlex Floor (finished floor height minimum 16” or 400 mm). They fit most of the usual ladder brackets on the market and it is also possible to attach other equipment, such as e.g. ”Canalis rails” directly to this fastener.
The holding clamp is designed for easy mounting and has two fastening pins (M10) for attaching the ladder on two sides. If fastening pins are needed on several sides, you must connect two units. The holding clamp is easily attached to the pedestal with a mount and two M8 nuts. The holding clamp comes electro-plated and is ordered/delivered complete for the mounting of two brackets per pedestal.
Bergvik’s ventilation grille in hot galvanized finish is available in several sizes and materials - both grounded and ungrounded. Each mesh is 1.3” x 1.3” (33x33 mm) with 1/16” (2 mm) support profiles, which means that as much as 77% is open surface. Contact us for more information on our ventilation grilles.
Bergvik’s floor panel of calcium sulphate is a non-combustible panel and resists moisture very well. As standard, it is coated with 1/32” (0.9 mm) HPL laminate (Print 577). It can also be supplied coated with plastic or linoleum or uncoated (tongue and groove, 1.25” or 32 mm).
The underside is coated with aluminium foil or alternatively, steel plate. Calcium sulphate is a fibre-reinforced plaster and is thus non-combustible. This makes it especially suitable for environments where you want to prevent smoke build-up, such as in mines, tunnels, underground stations. Calcium sulphate is also suitable in environments with high humidity and major temperature changes.
Bergvik's guard for cable ladders effectively protects all cables from unnecessary wear and shock and fits the usual cable ladders on the market. The guard is adjustable in width, from 8” – 31.5” (200 mm up to 800 mm).