Applications for Heavy Industry
Iso Floor for Heavy Industry and platforms
Iso Floor has a very strong structure that can withstand distributed loads of 205 PSF (10 kN/1000 kg/m2) and with added reinforcements, the maximum weight can be even higher without affecting the structure. This makes Iso Floor extra suitable for really heavy industry. Large transformers and other heavy equipment can easily be placed directly on the floor. To facilitate cable and pipe laying, Iso Floor can be installed in two stages, where first the frame is constructed to allow for cable laying and in stage two, the installation is completed by adapting and installing floor panels. The substructure is constructed of high quality steel and has superior strength and flexibility and provides easy rebuilding and extension if desired.
For heights above 83" (2100mm) we recommend our Hi-Flex Floor.
Products for Heavy Industry
Iso Floor for Electrical equipment rooms
For Electrical equipment rooms
HiFlex Floor
2-STORY DESIGN