style="background-image: url('/media/1139/bergvik-header-applications-datacenter.jpg?anchor=center&mode=crop&width=2000&height=579&rnd=132197599000000000')"

Data center

Iso Floor & Iso Flex-Grid for data centers

Applications for data center

Iso Floor for Data centers

Bergvik’s dynamic Iso Floor system has a unique structure with a stable substructure and specially designed floor panels. This makes the floor system very flexible for your future needs as regards to size, weight of equipment, cooling requirements, etc. Bergvik Iso Floor is the only floor system that allows unique optimization for data centers, thanks to the flexible design.

Iso Floor’s design allows for very easy access to the plenum. All floor panels can be lifted, which facilitates easy cabling and other installation and service needs. In addition, there is the possibility of a 48” (1200 mm) long gap between the pedestals for maximum space under the floor.

The Iso Floor has very high load capacity, which enables the placement of equipment such as UPS and CRAC/CRAH units directly on the floor.

 

Iso Flex-Grid for Data centers

Iso Flex-Grid is the ceiling system that functions both as a flexible, load-bearing ceiling system and a separate return air duct. It is an extremely cost-effective solution for use in data centers and with its strong and smart design, Iso Flex-Grid can withstand heavy loads and flexible adaptation.

Iso Flex-Grid is equipped with a threaded slot that runs along the entire underside of the grid. In this slot, all types of equipment can easily be mounted for suspension. Above the ceiling, equipment such as cable ladders, lighting, electrical busway systems and the like are easily mounted via the slot on the top of the profile. Iso Flex-Grid is designed for point loads up to 661 lbs. (300 kg.)

As with Iso Floor, Iso Flex-Grid can be adapted to the equipment in the computer room for optimal access in all row aisles. If, at a later date, it is necessary to carry out modifications or additions, Iso Flex-Grid can easily be modified and supplemented according to the new needs.

 

Contact Us

Brochures & product sheets

 

Products for Data center

Iso Floor For data centers

For data centers

Iso flex grid

Structural ceiling system

CAD & DESIGN

WE CUSTOMIZE ALL OUR SOLUTIONS

PRODUCTS FOR ALL AREAS

50 years of experience!

Customers worldwide

READ OUR REFERENCES