OL Bergvik - Bergvik Iso Floor Raised Access Floors for Electrical rooms and Sub Stations

 

Uppcoming Events:

  

Iso Floor Raised Floor

Seismic Design

The right choice

when you need

a floor that will

withstand vertical

and horizontal

dynamic forces.

 

 

Iso Floor for Electrical Rooms & Sub Stations

The Iso Floor system from Bergvik is the most cost effective and modular solution on the market with happy customers in many countries around the world.

 

Sub-Structure

The Bergvik Iso Floor is designed to create a flexible environment for all electrical equipment. The Iso Floor design allows for higher floor heights without affecting the stability of the floor, and provides full access to the sub floor.

 

Higher floor heights allows for faster and more efficent cable management installations, as well as more space for power cables with large bending radius.   

 

Since there is no connection between pedestals and the floor panel itself, it allows for flexible pedestal distance of up to 60 inches (1500 mm).

 

Open Bottom Access

By simply replacing panels with square steel tubing under the electrical equipment areas, it provides for an open bottom access for easy cable access as well as direct cooling, if required. 

 

 

Different size Floor Panels

Another unique feature of the Iso Floor is the ability to allow for different size panels to be installed. To achive full access to the under floor area in equipment aisles, panel sizes from 12-36 x 24 inches (or 300-915 x 600 mm) are used. 

 

   16x24 (400x600)         24x24 (600x600)        36x24 (900x600)

 

 

 

 

 

 

 

 

 

 

Features and Benefits

  • Floor heights available from 8 to 84 inches (200-2100 mm). For floor heights from 79 inches, we recommend the HiFlex Floor system.

  • All heavy electrical equipment including transformers up to 20 000 Lbs (9000 Kg) are supported directly by the rigid and self-supporting sub-structure. No costly equipment stands are needed.

  • To achive full access to the under floor area in equipment aisles, panel sizes from 12-36 x 24 inches (300-915 x 610 mm) are used.

  • Unique system flexibility means future equipment expansion can be built into the floor design.

  • Up to 60 inches (1500 mm) spacing between pedestals.

  • No obstructing pedestals under cabinets or in cable routes due to flexible pedestal placement.

  • Up to 70% fewer
    pedestals than with
    conventional 24"x24" (or 600x600 mm) grid floors. 

  • All under floor cable management installations can be supported directly by the Iso Floor sub-structure via accessory mounting kit.

 

 

Download our brochure about Iso Floor for Electrical Equipment Rooms.

 

 

 

 

 

For Technical information, please download the Section 10270 (09 69 00), Raised Access Flooring

Bergvik Flooring
Watch our videos
News feed

Bergvik has entered into an agreement with RLA Power in Costa Rica to market and sell the Iso Floor & HiFlex Floor Raised Floor Systems and Iso Flex-Grid Structural Ceiling system in Latin America.

New Managing Director at Bergvik Sweden AB

Bergvik North America Inc.

2040 Shipley Drive

Building C-3

Salisbury, MD 21801 USA

Phone 410 548 1449