Change Country / Language

English

English language

Sweden

Swedish language

North America

English (USA) language

Sub-Saharan Africa

English (South Africa) language

Asia-Pacific

English (USA) language

style="background-image: url('/media/1132/bergvik-header-products-iso-floor-data.jpg?anchor=center&mode=crop&width=2000&height=579&rnd=132195081430000000')"

Iso Floor

For data centers

Loads up to 30,900 lbs (14 tonnes) High Quality Fits all systems 12” – 83” (300-2100 mm)

Bergvik’s data floor, Iso Floor is the obvious choice of a floor system for data centers and other electrical spaces. Iso Floor can withstand high loads and is adaptable to project-specific requirements.

ISO FLOOR - THE OBVIOUS CHOICE

The Iso Floor data floor system allows a unique adaptation for all types of data centers thanks to its flexible design. Different sizes of floorboards allow for optimization of the space in your data center and the system also enables future rebuilding without having to reconstruct the entire substructure. As the steel structure is assembled with screws, only two earthing/grounding points up to 1000 sq. ft. (100m2) are needed. 

 

  • Finished floor heights between 12” – 83” (300-2100 mm). For higher floor heights we recommend Bergvik HiFlex Floor.
  • All heavy equipment, PDU’s and CRAH units, can be mounted directly on the stable, self-supporting steel frame. No extra, bulky and expensive steel frames are needed.
  • Unique flexibility that easily enables future expansion and reconstruction.
  • Up to 48” x 48” (1200x1200 mm) space between the pedestals provides plenty of room for installations.
  • The flexible pedestal placement means that no pedestals are in the way under cabinets and in service aisles.
  • Up to 70% fewer pedestals are needed compared to traditional 24" x 24" (600x600 mm) grid access floors.
  • All installations under the floor can be fitted directly on Iso Floor’s steel substructure by means of various accessories.

 

Choose from Bergvik's standard décor: Granite, Alder and Oak.

Iso Floor data

BROCHURES & PRODUCT SHEETS

096913 – Rigid Grid Access Flooring

(opens in new window) 

 

Technical description

Floor system in general

Gross weight

9.22 lbs/ft2 (45 kg/m2 ) floor area

Distributed Load
10-50 kN/m2 (10 kN/m2 as standard at deflection L/300)

Finished Floor Height (FFH)

Iso Floor
Iso Floor Compact

 

12 - 83 inches

6 - 16 inches

 

Specification steel sub-structure

Pedestals

3.15" x 1.6" x 1/16" (80x40x1,5 mm). Adjustable ±1" (25 mm)

Primary Beam
3.15" x 1.6" x 1/16" (80x40x1,5 mm)
Secondary Beam
3.15" x 1.6" x 1/16" (80x40x1,5 mm)
Fire Rating
Non-combustible
Corrosion Protection
Hot-galvanized, SS-EN ISO 1461. Thickness according to C-class.

 

Specification floor panel

Material

1.5” (38 mm) high density particle board, classification V20 as standard. Moisture resistant panel core classified as V313 as an option.

Format
24" x 24" (600x600 mm), 31.5" x 24" (800x600 mm), 16" x 24" (400x600 mm) as standard. Customized sizes are available.
Coating
Bergvik direct laminate
Decor/Color
M335 as standard. Alder and Oak as options.
Weight
6.15 lbs/ft(30 kg/m2)
Load Class
Load tested according to EN 12825
Fire Rating

Bfl-s1, according to EN 13501-1. ASTM E84 Class1 with laminated aluminum on the underside.

OPTIONS

Non-combustible floor panel of calcium sulphate in size 24" x 24" x 1.4" (600x600x36 mm).

Floor panels can be coated with carpet or HPL-laminate.

 

 

DATA REALTY, INDIANA

#English #Iso Floor #Datacenter

The biggest advantage that we are realizing is the flexibility using Bergvik’s custom size floor panels. We added more Rack rows per square foot (increasing o…

VODACOM, SOUTH AFRICA

#English #Iso Floor #Datacenter

We do not hesitate recommending the Bergvik Iso Floor system and thank Bergvik for the excellent support rendered to Vodacom on our development projects.

Vodac…

Data center

Iso Floor & Iso Flex-Grid for data centers

Heavy Industry

Flooring for Heavy Industry

Secure Seismic Solutions

Bergvik Seismic Solutions

Full range of accessories

We provide a wide range of accessories for our floors. One example is Bergvik’s smart holder clamp for cable ladders, which is very easy to attach and offers several different options for cabling. The range also includes ventilation grilles and panels in different materials and sizes. Contact us for more information on our range of accessories.

 

Fastener for cable ladder bracket

Bergvik’s holding clamp for cable ladder brackets is an accessory adapted to Iso Floor and HiFlex Floor (finished floor height minimum 16” or 400 mm). They fit most of the usual ladder brackets on the market and it is also possible to attach other equipment, such as e.g. ”Canalis rails” directly to this fastener.

The holding clamp is designed for easy mounting and has two fastening pins (M10) for attaching the ladder on two sides. If fastening pins are needed on several sides, you must connect two units. The holding clamp is easily attached to the pedestal with a mount and two M8 nuts. The holding clamp comes electro-plated and is ordered/delivered complete for the mounting of two brackets per pedestal.

 

Ventilation grille

Bergvik’s ventilation grille in hot galvanized finish is available in several sizes and materials - both grounded and ungrounded. Each mesh is 1.3” x 1.3” (33x33 mm) with 1/16” (2 mm) support profiles, which means that as much as 77% is open surface. Contact us for more information on our ventilation grilles.

 

Calcium sulphate panels

Bergvik’s floor panel of calcium sulphate is a non-combustible panel and resists moisture very well. As standard, it is coated with 1/32” (0.9 mm) HPL laminate (Print 577). It can also be supplied coated with plastic or linoleum or uncoated (tongue and groove, 1.25” or 32 mm).

The underside is coated with aluminium foil or alternatively, steel plate. Calcium sulphate is a fibre-reinforced plaster and is thus non-combustible. This makes it especially suitable for environments where you want to prevent smoke build-up, such as in mines, tunnels, underground stations. Calcium sulphate is also suitable in environments with high humidity and major temperature changes.

 

Guard

Bergvik's guard for cable ladders effectively protects all cables from unnecessary wear and shock and fits the usual cable ladders on the market. The guard is adjustable in width, from 8” – 31.5” (200 mm up to 800 mm).

 

 

 

 

 

 

 

 

CAD & DESIGN

WE CUSTOMIZE ALL OUR SOLUTIONS

PRODUCTS FOR ALL AREAS

50 years of experience!

Customers worldwide

READ OUR REFERENCES

Newsletter