Applications for Electrical equipment rooms
Iso Floor for Electrical equipment rooms and substations
The Iso Floor self-supporting and unique sub-structure design means e.g. that electrical equipment and switchgear can be placed directly on the floor. With integrated reinforcements, Iso Floor can handle transformer weights up to 30,900 lbs. (14,000 kg). The design is flexible which makes it easy to rebuild or extend the floor at a later stage. Iso Floor offers spacious cableways under the floor thanks to the flexible and open placement. Floor panels come in several different standard sizes and we also offer customized sizes to maximize the benefit for you.
HiFlex Floor – The floor system for higher floor heights
Bergvik’s high built raised floor system HiFlex Floor is perfect for floor heights up to 177” (4.5 metres). In other words, this unique system provides plenty of space for e.g. cable management in the plenum and other installations that require extra space. Where previously, hollow core concrete elements were used to create a cable cellar, today, this can simply and easily be resolved with HiFlex Floor. High floor heights and plenty of space between the pedestals as well as an extremely strong stable steel structure, makes HiFlex Floor a perfect choice for projects that require a higher level in every way.
Products for Electrical equipment rooms
Iso Floor
For Electrical equipment rooms
HiFlex Floor
2-story design
Iso flex grid
Structural ceiling system