OL Bergvik - Raised Access Floor for electrical rooms and sub stations
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
Iso Floor for Electrical Rooms & Sub Stations

The Iso Floor design allows for the self-supporting sub-structure will support Switchgears and Transformers directly on the floor, eliminating the cost of expensive, pre-welded and non-adjustable  support stands, which have long lead times. With the Iso Floor modularity, the floor can be adapted to the electrical equipment foot-print at a later stage.

 

 

The high grade steel understructure offers superior strength and expanded bridging capability, with standard finished floor heights range from 150 to 2100 mm. Pedestal layouts with as much as 1200 mm on center offer greater service aisles and cableways in the plenum.

 

Panels are available in standard 600 x 600 mm, and are also available in custom sizes if required.

 

HiFlex Floor for Electrical Rooms & Sub Stations

The high built raised floor system HiFlex provide you as an end user more time to decide which electrical equipment vendor to choose. HiFlex is the alternative to un-leveled concrete floors with cable cellars, where wrongly positioned cable hole-slits will delay the project and increase cost.

 

 

The high grade steel understructure offers superior strength and expanded bridging capability, with standard finished floor heights range from 2000 to 4000 mm. Pedestal layouts with as much as 2000 mm on center offer greater service aisles and cableways in the plenum.

With floor heights over 2000 mm, locked down tongue and groove panels from chip-board or non-combustable Calcium Sulphate are used.

 

 

 

Features & Benefits

  • Floor heights available from 300-2100 mm.

  • Up to 70% fewer 

    pedestals than with

    conventional 600x600mm grid floors.

  • All electrical equipment is supported directly by the rigid and self supporting sub-structure. No costly equipment stands are needed.

  • Transformers up to 12000 Kg are also supported directly on the floor by integrated reinforcements.

  • No costly bridging needed for cable ladders, 600 mm and wider due to flexible pedestal placement.

  • Only 2 eathing/grounding lug points per room are needed to provide a high potential to the main earth/ground bar.

  • Multi-size Panels provide for full under floor access independet of equipment foot print.

  • All floor panels can be removed without affecting the lateral stability of the floor system.

  • Unique system flexibility allows for future equipment expansion which is built into the basic floor design.

 

Download our brochure about Iso Floor for Power Distribution rooms


 

 

 

Brochure about HiFlex in english will be availble soon.

Bergvik Flooring
Watch our videos
News feed

Bergvik to supply Iso Floor raised floor for Metro Project in Panama

Bergvik has entered into an agreement with RLA Power in Costa Rica, who market and sell Bergvik's raised flooring and ceiling products in Latin America.