OL Bergvik - Raised Access Floor for data centers

 

Uppcoming Events:

  

Iso Floor Raised Floor

Seismic Design

The right choice

when you need

a floor that will

withstand vertical

and horizontal

dynamic forces.

 

 

Iso Floor for Data Centers

Bergvik is a Global Leader and trusted supplier of Raised Access Flooring Systems and Seismic Bracing solutions for World Class, Mission Critical Data Centers and Telecom Operators with installations in over 100 countries around the world.


Bergvik’s "Dynamic" Iso Floor System’s unique design allows for easy adaptation to ever-changing technologies; equipment densities; equipment foot print, and increased cooling demands.

 

No other floor on the market offers this range of flexibility.

Floor panels can be sized to fit your equipment depths, allowing for maximum space utilization and unparalleled unobstructed plenum access. Airflow panels with up to 56% open air provides maximum cooling stratification.

 

The high grade steel understructure offers superior strength and expanded bridging capability, with standard finished floor heights range from 8 to 83 inches (200-2100 mm).


Pedestal layouts with as much as (1200x1500 mm) on center offer greater utility aisles and cable ways in the plenum.

With uniform load ratings of the Iso Floor sub-structure of up to 750 PSF (37 kN/m2) and concentrated loads of up to 1550 lbs (700 Kg).

 

Iso Floor will support UPS and CRAH units directly by the floor sub-structure, eliminating the lead times and added expense of separate pre-welded equipment support stands.

 

All floor components are zinc whisker free, preventing any risk of short circuit in the equipment.

 

Our optional seismic bracing stands have withstood severe earthquakes around the world, and are certified for the stringent US Federal Standard AC-156.

 

 

 

 

 

 

 

Cost saving
Features & Benefits

  • All heavy equipment is supported directly by the rigid and self-supporting sub-structure. No costly equipment stands are needed to support e.g. CRAH units, PDU's or other heavy equipment.

  • No costly bridging needed due to flexible pedestal placement.

  • Only 2 grounding lug

    points per room are needed to provide a high potential to the main ground bar.

  • Multi-size Panel sizes

    provides 10-20% additional Server Rack density on the same floor space.

  • Can be installed in two

    deployments due to self supporting steel sub-structure. Panels can be installed at a later stage.

  • Floor heights available from 8 to 83 inches (200-2100 mm).

     

  • Unique system flexibility means any future equipment retrofit expansion can be built into the floor design.

  • Up to 70% fewer 

    pedestals than with

    conventional 24x24 inch (or 600x600mm) grid floors.

 

Download our brochure about Iso Floor.
Bergvik Flooring
Watch our videos
News feed

Bergvik has entered into an agreement with RLA Power in Costa Rica to market and sell the Iso Floor & HiFlex Floor Raised Floor Systems and Iso Flex-Grid Structural Ceiling system in Latin America.

New Managing Director at Bergvik Sweden AB

Bergvik North America Inc.

2040 Shipley Drive

Building C-3

Salisbury, MD 21801 USA

Phone 410 548 1449