OL Bergvik - Raised Access Floors for 911 centers, Iso Floor and Tech Floor

Uppcoming Events:

 

 

NEW PRODUCT

 

Iso Flex-Grid structural

ceiling system 

Serves the dual

pupose of being

both a load-bearing grid for

overhead installations

with a drop down ceiling.

 

 

 
 

Iso Floor for Control Rooms

The high grade steel understructure offers superior strength and expanded bridging capability, with standard finished floor heights range from 200 to 2100 mm. Pedestal layouts with as much as 1500 mm on center offer greater utility aisles and cableways in the plenum.

 

The Iso Floor design allows for the self-supporting sub-structure to be installed without floor panels, which simplifies installations in the under floor plenum prior to panels being installed. The self-supporting sub-structure also prevents any rocking of floor panels. 

 

Panels are available in standard 600 x 600 mm, and are also available in custom sizes if required.

 

 

Tech Floor for Control Rooms

Bergvik’s Tech Floor is an excellent solution for underfloor electrical, plumbing, cable and HVAC installations, providing adequate stability and strength for floor heights from 100-200 mm.

 

Panels are available in standard 600 x 600 mm, and are also available in custom sizes if required.

The Tech Floor structure consists of steel pedestal supports and adjustable pedestal heads with semi-conductive pads that lock the

floor panels and pedestals jointly into position.

 

 

 

Read more about what our customers are saying about floor from Bergvik in their Control Rooms, click here.

 

Features & Benefits

  • No chair mats needed at dispatch workstations

  • Direct-laminated panels prevent delamination

  • Tapered panel edges assure that all panels fit easily back into place and stay flush

  • Easy drilling through panels using standard tools.

  • Panels as well as stairs, ramps and border facias can be supplied with the same finish to maximize aesthetics.

 

 

 

Download our brochure about Tech Floor

 

 

 

 

 

 

 

 

Download our brochure about Iso Floor for Data Centers.

 

 

 

 

 

 

 

Download our brochure about Iso Floor for Electrical Equipment Rooms

Bergvik Flooring
Watch our videos
News feed

Bergvik to supply Iso Floor raised floor for Metro Project in Panama

Bergvik has entered into an agreement with RLA Power in Costa Rica, who market and sell Bergvik's raised flooring and ceiling products in Latin America. 

Another Area Sales Manager at Bergvik Sweden!

New Area Sales Manager at Bergvik Sweden!

Bergvik Sweden AB

Fabriksvägen 9

820 23 Bergvik, Sweden

Phone 46 270 728 00

info@bergvik.com